How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 7.53 |
| BE1: | 0.5 in | T: | 1.75 |
| AE2: | 0.34 | AJ: | 7.25 |
| AG: | 8.5 | RQ: | 7.24 in |
| C: | 11.38 in | BF: | 0.53 |
| D: | 4.44 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| F: | 5 | G: | 2.5 |
| LQ1: | 7.77 in | V: | 2.75 in |
| I: | 6.1 in | BD: | 9 |
Technical Specifications
| Ratio: | 40:1 | Bore Code: | 28 |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 4.204 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

