How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | RQ: | 6.04 in |
| LQ: | 6.45 in | D: | 4.44 |
| F: | 5 | G: | 2.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AG: | 8.5 |
| B: | 10.25 | AE2: | 0.34 |
| T: | 1.75 | AD: | 7.53 |
| I: | 6.1 in | BD: | 5.88 |
| AJ: | 5.88 | AE1: | 0.63 |
| BE: | 0.38 in | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.204 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Assembly: | HMQ-2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

