Grove Gear HMQ242-40-2-1.875-140TC
Part #:HMQ242-40-2-1.875-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | RQ: | 6.04 in |
| LQ: | 6.45 in | AE1: | 0.63 |
| C: | 11.38 in | AK: | 4.5 |
| B: | 10.25 | BE: | 0.38 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | D: | 4.44 |
| I: | 6.1 in | AG: | 8.5 |
| AD: | 7.53 | BD: | 5.88 |
| AE2: | 0.34 | BF: | 0.41 |
| AJ: | 5.88 | F: | 5 |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.204 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

