Grove Gear HMQ242-40-2-1.875-180TC
Part #:HMQ242-40-2-1.875-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AD: | 7.53 |
| BF: | 0.53 | F: | 5 |
| AE1: | 0.63 | B: | 10.25 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | LQ1: | 7.21 in |
| V: | 2.75 in | C: | 11.38 in |
| RQ: | 6.68 in | G: | 2.5 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 1.875 | AJ: | 7.25 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.204 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

