How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.63 |
| F: | 5 | AK: | 8.5 |
| RQ: | 6.68 in | I: | 6.1 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| AJ: | 7.25 | D: | 4.44 |
| B: | 10.25 | G: | 2.5 |
| AG: | 8.5 | AE2: | 0.34 |
| T: | 1.875 | BF: | 0.53 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AD: | 7.53 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Ratio Range: | 40:1 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ242 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

