How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.5 | AE2: | 0.34 |
| AJ: | 7.25 | AG: | 8.5 |
| I: | 6.1 in | RQ: | 6.68 in |
| AD: | 7.53 | AK: | 8.5 |
| V: | 2.75 in | F: | 5 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| T: | 1.875 | AE1: | 0.63 |
| D: | 4.44 | C: | 11.38 in |
| BD: | 9 | LQ1: | 7.21 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 30 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.875 in | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 4.204 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

