How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.44 | BF: | 0.53 |
| F: | 5 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| B: | 10.25 | AE2: | 0.34 |
| RQ: | 7.24 in | V: | 2.75 in |
| BD: | 9 | T: | 1.875 |
| AK: | 8.5 | LQ1: | 7.77 in |
| G: | 2.5 | AD: | 7.53 |
| AG: | 8.5 | I: | 6.1 in |
Technical Specifications
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.204 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

