Grove Gear HMQ242-40-2-1.938-140TC-L3
Part #:HMQ242-40-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | B: | 10.25 |
| D: | 4.44 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| RQ: | 6.04 in | AG: | 8.5 |
| AJ: | 5.88 | AD: | 7.53 |
| AE2: | 0.34 | T: | 1.938 |
| C: | 11.38 in | F: | 5 |
| V: | 2.75 in | AK: | 4.5 |
| AE1: | 0.63 | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Model Code: | HMQ242 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.204 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

