Grove Gear HMQ242-40-2-1.938-180TC-L4
Part #:HMQ242-40-2-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | D: | 4.44 |
| G: | 2.5 | I: | 6.1 in |
| AD: | 7.53 | BF: | 0.53 |
| C: | 11.38 in | V: | 2.75 in |
| F: | 5 | AE2: | 0.34 |
| T: | 1.938 | RQ: | 6.68 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Ratio: | 40:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 4.204 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

