Grove Gear HMQ242-40-2-1.938-180TC-L9
Part #:HMQ242-40-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AE1: | 0.63 |
| BD: | 9 | RQ: | 6.68 in |
| AK: | 8.5 | G: | 2.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| F: | 5 | BF: | 0.53 |
| AG: | 8.5 | LQ1: | 7.21 in |
| B: | 10.25 | T: | 1.938 |
| AD: | 7.53 | AJ: | 7.25 |
| V: | 2.75 in | BE1: | 0.5 in |
| AE2: | 0.34 | D: | 4.44 |
Technical Specifications
| Model Code: | HMQ242 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.938 in | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.204 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

