Grove Gear HMQ242-40-2-1.938-210TC-L3
Part #:HMQ242-40-2-1.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | BF: | 0.53 |
| AD: | 7.53 | I: | 6.1 in |
| C: | 11.38 in | V: | 2.75 in |
| LQ1: | 7.21 in | AK: | 8.5 |
| D: | 4.44 | AE1: | 0.63 |
| G: | 2.5 | B: | 10.25 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AG: | 8.5 | T: | 1.938 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| AE2: | 0.34 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.204 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

