Grove Gear HMQ242-40-2-1.938-210TC-L4
Part #:HMQ242-40-2-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | T: | 1.938 |
| AD: | 7.53 | D: | 4.44 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AK: | 8.5 | AG: | 8.5 |
| AE2: | 0.34 | BD: | 9 |
| F: | 5 | BE1: | 0.5 in |
| I: | 6.1 in | AE1: | 0.63 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.5 | B: | 10.25 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
Technical Specifications
| Ratio Range: | 40:1 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 4.204 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

