Grove Gear HMQ242-40-2-1.938-56C-L4
Part #:HMQ242-40-2-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | F: | 5 |
| C: | 11.38 in | AK: | 4.5 |
| AD: | 7.53 | BE: | 0.38 in |
| I: | 6.1 in | G: | 2.5 |
| BD: | 5.88 | T: | 1.938 |
| BF: | 0.41 | LQ: | 6.45 in |
| D: | 4.44 | RQ: | 6.04 in |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| B: | 10.25 | AE1: | 0.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.204 | Ratio: | 40:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

