Grove Gear HMQ242-40-2-2.000-140TC-L1
Part #:HMQ242-40-2-2.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | F: | 5 |
| V: | 2.75 in | AG: | 8.5 |
| BE: | 0.38 in | G: | 2.5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| RQ: | 6.04 in | D: | 4.44 |
| AE2: | 0.34 | LQ: | 6.45 in |
| I: | 6.1 in | AK: | 4.5 |
| BF: | 0.41 | T: | 2 |
| BD: | 5.88 | B: | 10.25 |
| AJ: | 5.88 | C: | 11.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.204 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

