Grove Gear HMQ242-40-2-2.000-140TC-L9
Part #:HMQ242-40-2-2.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BF: | 0.41 |
| AD: | 7.53 | C: | 11.38 in |
| B: | 10.25 | AG: | 8.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AE1: | 0.63 |
| LQ: | 6.45 in | D: | 4.44 |
| F: | 5 | I: | 6.1 in |
| BD: | 5.88 | V: | 2.75 in |
| T: | 2 | AE2: | 0.34 |
Technical Specifications
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Bore Code: | 32 | Ratio Range: | 40:1 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ242 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.204 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

