Grove Gear HMQ242-40-2-2.000-180TC
Part #:HMQ242-40-2-2.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BD: | 9 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| D: | 4.44 | AE2: | 0.34 |
| AG: | 8.5 | V: | 2.75 in |
| AE1: | 0.63 | AD: | 7.53 |
| AJ: | 7.25 | G: | 2.5 |
| I: | 6.1 in | B: | 10.25 |
| F: | 5 | RQ: | 6.68 in |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| C: | 11.38 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 4.204 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

