Grove Gear HMQ242-40-2-2.000-180TC-L9
Part #:HMQ242-40-2-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | C: | 11.38 in |
| V: | 2.75 in | AJ: | 7.25 |
| AE2: | 0.34 | RQ: | 6.68 in |
| I: | 6.1 in | G: | 2.5 |
| T: | 2 | F: | 5 |
| D: | 4.44 | B: | 10.25 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.63 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Diameter (in): | 2 in |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.204 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

