Grove Gear HMQ242-40-2-2.000-210TC-L2
Part #:HMQ242-40-2-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| BD: | 9 | G: | 2.5 |
| D: | 4.44 | RQ: | 6.68 in |
| T: | 2 | AD: | 7.53 |
| AK: | 8.5 | LQ1: | 7.21 in |
| BF: | 0.53 | I: | 6.1 in |
| V: | 2.75 in | B: | 10.25 |
| AG: | 8.5 | C: | 11.38 in |
| BE1: | 0.5 in | F: | 5 |
| AE1: | 0.63 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.204 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

