Grove Gear HMQ242-40-2-2.000-210TC-L3
Part #:HMQ242-40-2-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| BD: | 9 | F: | 5 |
| G: | 2.5 | V: | 2.75 in |
| BE1: | 0.5 in | AD: | 7.53 |
| B: | 10.25 | AE2: | 0.34 |
| AJ: | 7.25 | D: | 4.44 |
| AG: | 8.5 | BF: | 0.53 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 4.204 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

