Grove Gear HMQ242-40-2-2.000-210TC-L4
Part #:HMQ242-40-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AD: | 7.53 |
| RQ: | 6.68 in | I: | 6.1 in |
| B: | 10.25 | D: | 4.44 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 2 | AJ: | 7.25 |
| BF: | 0.53 | AE1: | 0.63 |
| V: | 2.75 in | AK: | 8.5 |
| AE2: | 0.34 | BE1: | 0.5 in |
| C: | 11.38 in | G: | 2.5 |
| BD: | 9 | F: | 5 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Output RPM: | 43.8 |
| Assembly: | HMQ-2 | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.204 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

