How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 2 |
| LQ1: | 7.77 in | AK: | 8.5 |
| BD: | 9 | B: | 10.25 |
| C: | 11.38 in | AE2: | 0.34 |
| V: | 2.75 in | BF: | 0.53 |
| I: | 6.1 in | AE1: | 0.63 |
| BE1: | 0.5 in | AJ: | 7.25 |
| RQ: | 7.24 in | Center Distance (in): | 4.25 in |
| F: | 5 | G: | 2.5 |
| D: | 4.44 | AD: | 7.53 |
Technical Specifications
| Bore Code: | 32 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ242 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 4.204 |
| Motor Frame Size: | 250TC | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

