Grove Gear HMQ242-40-2-2.000-56C-L1
Part #:HMQ242-40-2-2.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 2 |
| C: | 11.38 in | AE2: | 0.34 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AG: | 8.5 |
| AD: | 7.53 | D: | 4.44 |
| AK: | 4.5 | LQ: | 6.45 in |
| BF: | 0.41 | BD: | 5.88 |
| RQ: | 6.04 in | BE: | 0.38 in |
| AJ: | 5.88 | B: | 10.25 |
| F: | 5 | V: | 2.75 in |
Technical Specifications
| Bore Code: | 32 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.204 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

