Grove Gear HMQ242-40-2-2.000-56C-L4
Part #:HMQ242-40-2-2.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AG: | 8.5 |
| T: | 2 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AE1: | 0.63 |
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 4.44 |
| G: | 2.5 | BE: | 0.38 in |
| C: | 11.38 in | B: | 10.25 |
| AD: | 7.53 | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.34 |
| RQ: | 6.04 in | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.204 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Bore Code: | 32 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

