Grove Gear HMQ242-40-2-2.188-140TC-L3
Part #:HMQ242-40-2-2.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | B: | 10.25 |
| D: | 4.44 | T: | 2.188 |
| G: | 2.5 | V: | 2.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| LQ: | 6.45 in | F: | 5 |
| BF: | 0.41 | BD: | 5.88 |
| RQ: | 6.04 in | AE1: | 0.63 |
| AD: | 7.53 | AJ: | 5.88 |
| AE2: | 0.34 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Assembly: | HMQ-2 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

