Grove Gear HMQ242-40-2-2.188-140TC-L4
Part #:HMQ242-40-2-2.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.34 |
| RQ: | 6.04 in | G: | 2.5 |
| AK: | 4.5 | D: | 4.44 |
| V: | 2.75 in | T: | 2.188 |
| B: | 10.25 | AG: | 8.5 |
| F: | 5 | I: | 6.1 in |
| AE1: | 0.63 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BD: | 5.88 | C: | 11.38 in |
| AD: | 7.53 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 40:1 | Bore Code: | 35 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.204 |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

