Grove Gear HMQ242-40-2-2.188-180TC
Part #:HMQ242-40-2-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.34 |
| C: | 11.38 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| AE1: | 0.63 | AD: | 7.53 |
| I: | 6.1 in | B: | 10.25 |
| V: | 2.75 in | T: | 2.188 |
| LQ1: | 7.21 in | G: | 2.5 |
| F: | 5 | D: | 4.44 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-2 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.204 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

