Grove Gear HMQ242-40-2-2.188-180TC-L1
Part #:HMQ242-40-2-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AE1: | 0.63 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| BF: | 0.53 | RQ: | 6.68 in |
| D: | 4.44 | I: | 6.1 in |
| BD: | 9 | AD: | 7.53 |
| C: | 11.38 in | G: | 2.5 |
| V: | 2.75 in | AG: | 8.5 |
| BE1: | 0.5 in | T: | 2.188 |
| AE2: | 0.34 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.204 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

