Grove Gear HMQ242-40-2-2.188-180TC-L4
Part #:HMQ242-40-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AG: | 8.5 |
| AJ: | 7.25 | G: | 2.5 |
| I: | 6.1 in | C: | 11.38 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AE1: | 0.63 |
| AD: | 7.53 | AE2: | 0.34 |
| V: | 2.75 in | BF: | 0.53 |
| RQ: | 6.68 in | AK: | 8.5 |
| LQ1: | 7.21 in | F: | 5 |
| T: | 2.188 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.204 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

