Grove Gear HMQ242-40-2-2.188-180TC-L9
Part #:HMQ242-40-2-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | RQ: | 6.68 in |
| D: | 4.44 | BF: | 0.53 |
| AD: | 7.53 | B: | 10.25 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| T: | 2.188 | G: | 2.5 |
| AE1: | 0.63 | V: | 2.75 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AE2: | 0.34 |
| C: | 11.38 in | I: | 6.1 in |
| AK: | 8.5 | F: | 5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Model Code: | HMQ242 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 4.204 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

