Grove Gear HMQ242-40-2-2.188-210TC-L9
Part #:HMQ242-40-2-2.188-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 5 |
| AE2: | 0.34 | AG: | 8.5 |
| T: | 2.188 | G: | 2.5 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.75 in | I: | 6.1 in |
| LQ1: | 7.21 in | B: | 10.25 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | RQ: | 6.68 in |
| BF: | 0.53 | AE1: | 0.63 |
| AK: | 8.5 | D: | 4.44 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.204 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ242 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

