How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| RQ: | 7.24 in | LQ1: | 7.77 in |
| AG: | 8.5 | BF: | 0.53 |
| AD: | 7.53 | F: | 5 |
| D: | 4.44 | AE2: | 0.34 |
| C: | 11.38 in | AK: | 8.5 |
| AE1: | 0.63 | BE1: | 0.5 in |
| G: | 2.5 | I: | 6.1 in |
| B: | 10.25 | T: | 2.188 |
| V: | 2.75 in | BD: | 9 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.204 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Bore Code: | 35 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

