How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AK: | 8.5 |
| F: | 5 | V: | 2.75 in |
| RQ: | 7.24 in | T: | 2.188 |
| G: | 2.5 | AJ: | 7.25 |
| C: | 11.38 in | AG: | 8.5 |
| D: | 4.44 | BD: | 9 |
| BF: | 0.53 | B: | 10.25 |
| AE1: | 0.63 | AD: | 7.53 |
| I: | 6.1 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.204 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Bore Code: | 35 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Ratio: | 40:1 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

