Grove Gear HMQ242-40-2-2.188-56C-L2
Part #:HMQ242-40-2-2.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | B: | 10.25 |
| F: | 5 | LQ: | 6.45 in |
| D: | 4.44 | I: | 6.1 in |
| G: | 2.5 | AE2: | 0.34 |
| V: | 2.75 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| BF: | 0.41 | RQ: | 6.04 in |
| BD: | 5.88 | AJ: | 5.88 |
| C: | 11.38 in | AK: | 4.5 |
| AE1: | 0.63 | T: | 2.188 |
Technical Specifications
| Model Code: | HMQ242 | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.204 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

