How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AE1: | 0.63 |
| V: | 2.75 in | F: | 5 |
| B: | 10.25 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AJ: | 5.88 | BD: | 5.88 |
| RQ: | 6.04 in | D: | 4.44 |
| I: | 6.1 in | AG: | 8.5 |
| BF: | 0.41 | C: | 11.38 in |
| AD: | 7.53 | T: | 1.438 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1445 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 15.548 | Housing Material: | Cast Iron |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

