How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | F: | 5 |
| AD: | 7.53 | D: | 4.44 |
| AE2: | 0.34 | AK: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
| B: | 10.25 | AG: | 8.5 |
| AE1: | 0.63 | AJ: | 7.25 |
| G: | 2.5 | BE1: | 0.5 in |
| I: | 6.1 in | T: | 1.438 |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1445 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ242 |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 338.7 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.548 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

