Grove Gear HMQ242-5-1-1.438-210TC-L4
Part #:HMQ242-5-1-1.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.63 | T: | 1.438 |
| G: | 2.5 | D: | 4.44 |
| RQ: | 6.68 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AJ: | 7.25 | F: | 5 |
| C: | 11.38 in | AG: | 8.5 |
| B: | 10.25 | BF: | 0.53 |
| LQ1: | 7.21 in | I: | 6.1 in |
| BE1: | 0.5 in | AE2: | 0.34 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 15.548 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1445 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

