Grove Gear HMQ242-5-1-1.438-250TC-L1
Part #:HMQ242-5-1-1.438-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.44 |
| V: | 2.75 in | LQ1: | 7.77 in |
| AE1: | 0.63 | AD: | 7.53 |
| F: | 5 | AK: | 8.5 |
| B: | 10.25 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| G: | 2.5 | RQ: | 7.24 in |
| AE2: | 0.34 | C: | 11.38 in |
| AJ: | 7.25 | T: | 1.438 |
Technical Specifications
| Bore Code: | 23 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Assembly: | HMQ-1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1445 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 15.548 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Output RPM: | 338.7 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

