Grove Gear HMQ242-5-1-1.438-250TC-L4
Part #:HMQ242-5-1-1.438-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| AJ: | 7.25 | C: | 11.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 7.53 | BD: | 9 |
| AE2: | 0.34 | AE1: | 0.63 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | D: | 4.44 |
| T: | 1.438 | B: | 10.25 |
| F: | 5 | RQ: | 7.24 in |
| G: | 2.5 | AG: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 15.548 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1445 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output RPM: | 338.7 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

