How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| B: | 10.25 | T: | 1.5 |
| AE1: | 0.63 | G: | 2.5 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | AG: | 8.5 |
| C: | 11.38 in | D: | 4.44 |
| BD: | 9 | AE2: | 0.34 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| F: | 5 | V: | 2.75 in |
Technical Specifications
| Bore Code: | 24 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.548 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

