How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE1: | 0.63 |
| BE1: | 0.5 in | RQ: | 6.68 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| B: | 10.25 | AK: | 8.5 |
| T: | 1.5 | V: | 2.75 in |
| C: | 11.38 in | F: | 5 |
| I: | 6.1 in | G: | 2.5 |
| LQ1: | 7.21 in | AE2: | 0.34 |
| AD: | 7.53 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 24 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 1445 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 15.548 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

