Grove Gear HMQ242-5-1-1.500-250TC-L4
Part #:HMQ242-5-1-1.500-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 10.25 |
| G: | 2.5 | C: | 11.38 in |
| RQ: | 7.24 in | T: | 1.5 |
| V: | 2.75 in | D: | 4.44 |
| BD: | 9 | AD: | 7.53 |
| AJ: | 7.25 | AE2: | 0.34 |
| F: | 5 | AG: | 8.5 |
| AK: | 8.5 | LQ1: | 7.77 in |
| I: | 6.1 in | BF: | 0.53 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Bore Code: | 24 | Thrust Rating - output shaft: | 1445 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.548 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 338.7 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

