How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.34 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.44 |
| BE: | 0.38 in | AJ: | 5.88 |
| C: | 11.38 in | AD: | 7.53 |
| RQ: | 6.04 in | G: | 2.5 |
| T: | 1.625 | BF: | 0.41 |
| V: | 2.75 in | AE1: | 0.63 |
| LQ: | 6.45 in | BD: | 5.88 |
| F: | 5 | B: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 15.548 |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

