How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | G: | 2.5 |
| T: | 1.625 | BE1: | 0.5 in |
| AD: | 7.53 | BF: | 0.53 |
| AE1: | 0.63 | V: | 2.75 in |
| B: | 10.25 | LQ1: | 7.21 in |
| AG: | 8.5 | AE2: | 0.34 |
| BD: | 9 | AK: | 8.5 |
| D: | 4.44 | RQ: | 6.68 in |
| AJ: | 7.25 | I: | 6.1 in |
| F: | 5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 15.548 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 1445 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Model Code: | HMQ242 | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

