How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | RQ: | 6.04 in |
| AE2: | 0.34 | T: | 1.625 |
| F: | 5 | AE1: | 0.63 |
| G: | 2.5 | I: | 6.1 in |
| BF: | 0.41 | D: | 4.44 |
| C: | 11.38 in | AK: | 4.5 |
| AD: | 7.53 | LQ: | 6.45 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BD: | 5.88 |
| AJ: | 5.88 | AG: | 8.5 |
Technical Specifications
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 1445 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 15.548 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Output RPM: | 338.7 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

