How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | G: | 2.5 |
| BD: | 9 | AE2: | 0.34 |
| AE1: | 0.63 | AG: | 8.5 |
| D: | 4.44 | AJ: | 7.25 |
| LQ1: | 7.21 in | AD: | 7.53 |
| C: | 11.38 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| F: | 5 | B: | 10.25 |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.688 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 15.548 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1445 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

