How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | F: | 5 |
| LQ1: | 7.21 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | AD: | 7.53 |
| D: | 4.44 | C: | 11.38 in |
| T: | 1.688 | BE1: | 0.5 in |
| G: | 2.5 | B: | 10.25 |
| AE1: | 0.63 | RQ: | 6.68 in |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 15.548 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Service Factor: | 1 | Bore Code: | 27 |
| Output RPM: | 338.7 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1445 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

