How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE1: | 0.63 |
| RQ: | 6.68 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| D: | 4.44 | C: | 11.38 in |
| G: | 2.5 | BE1: | 0.5 in |
| T: | 1.688 | AG: | 8.5 |
| B: | 10.25 | BD: | 9 |
| AD: | 7.53 | BF: | 0.53 |
| LQ1: | 7.21 in | F: | 5 |
| AJ: | 7.25 | AE2: | 0.34 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 15.548 |
| Assembly: | HMQ-1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1445 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

