How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | B: | 10.25 |
| AJ: | 7.25 | F: | 5 |
| AE2: | 0.34 | D: | 4.44 |
| T: | 1.688 | AG: | 8.5 |
| C: | 11.38 in | AD: | 7.53 |
| AE1: | 0.63 | BF: | 0.53 |
| AK: | 8.5 | G: | 2.5 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
| RQ: | 7.24 in | LQ1: | 7.77 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1445 | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 15.548 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

