How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| RQ: | 7.24 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | F: | 5 |
| AK: | 8.5 | T: | 1.688 |
| I: | 6.1 in | BD: | 9 |
| D: | 4.44 | AE1: | 0.63 |
| B: | 10.25 | BF: | 0.53 |
| AG: | 8.5 | C: | 11.38 in |
| V: | 2.75 in | AE2: | 0.34 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 15.548 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 1445 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

