How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ1: | 7.77 in |
| V: | 2.75 in | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.44 | T: | 1.688 |
| G: | 2.5 | AE2: | 0.34 |
| AE1: | 0.63 | I: | 6.1 in |
| BE1: | 0.5 in | C: | 11.38 in |
| RQ: | 7.24 in | AG: | 8.5 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| B: | 10.25 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 338.7 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ242 |
| Ratio: | 5:1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 27 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1445 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.548 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

